過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Lechler
Accessories
Strainers
SG max. 8 bar - Basket strainer
Lechler
Accessories
Strainers
SG max. 8 bar - Basket strainer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LECHLER_SGA.3.300.53
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TYPE
Size
GR
Material-No.
MAT
Screen mesh size
SB
1
2
3
4
SGA.2
300
Polypropylene
500 µm / 32 mesh
SGA.3
300
Polypropylene
360 µm / 50 mesh
SGA.4
300
Polypropylene
170 µm / 100 mesh
SGA.5
300
Polypropylene
135 µm / 120 mesh
顯示壓縮表示形式(4 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Lechler
- SG max. 8 bar
Shorttext
Basket strainer
上次修改
03.11.2023 11:11:36
單位
关键字
Accessories
Basket
Strainers
bar
strainer
分類
CNS
CNSERPBASE Object Properties
Type Code
SGA.3.300.53